
                                                                                Type | 
                                                                        N/A Tee | 
                                                                                Style | 
                                                                        N/A Grooved | 
                                                                                Nominal Size | 
                                                                        N/A 2 1/2x2 1/2x1 1/4 | 
                                                                                Body Material | 
                                                                        N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B | 
                                                                                Coatings | 
                                                                        N/A Rust inhibiting paint Color: ORANGE | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A cULus Listed. FM Approved. | 
                                                                                Anvil Product Number | 
                                                                        N/A 0890047525 | 
                                                                                UPC Code | 
                                                                        N/A 69029194830 | 
                                                                                Weight | 
                                                                        N/A 4.4 lb |