
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A End Cap |
Style |
N/A Grooved |
Nominal Size |
N/A 2 1/2 in |
Material |
N/A Ductile Iron conforming to ASTM A536 |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0890118565 |
UPC Code |
N/A 69029195360 |
Weight |
N/A 1.00 lb |