
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A End Cap |
Style |
N/A Grooved K-1 |
Nominal Size |
N/A 12 in |
Material |
N/A Ductile Iron conforming to ASTM A536 |
Coatings |
N/A Rust inhibiting paint Color: ORANGE |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A Contact ASC-ES Sales |
UPC Code |
N/A Contact ASC-ES Sales |
Weight |
N/A 35.50 lb |