
Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Type |
N/A Elbow |
Style |
N/A Grooved x Threaded |
Nominal Size |
N/A 3 x 1 in |
Coatings |
N/A Rust inhibiting paint Color: BLACK |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 0890114077 |
UPC Code |
N/A 69029195327 |
Weight |
N/A 2.5 lb |