
Type |
N/A Tee |
Style |
N/A Sock-It |
Nominal Size |
N/A 2 1/2x2 1/2x3/4 |
Housing Material |
N/A Cast iron ASTM A 126 CLASS A |
Bolts Material |
N/A Case hardened carbon steel, dichromate finish |
Gaskets Material |
N/A EPDM, as specified in accordance with ASTM D 2000 |
Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Max. Working Pressure (UL/ULC Listed) |
N/A 175 psi |
Max. Working Pressure (FM Approved) |
N/A 175 psi |
Product No |
N/A 0390045508 |
UPC Code |
N/A 69029147324 |
Weight |
N/A 5.20 lb |