
Industry Standards/Certifications |
N/A ASME B16.14; ASTM A-197; ASTM A-153 (A); ASME B16.14 |
Type |
N/A Cap |
Style |
N/A FNPT |
Nominal Size |
N/A 3 in |
Material |
N/A Malleable Iron conforming ASTM A-197 |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 1000 psi |
Product Number |
N/A 4316000268 |
UPC Code |
N/A 92201230096 |
Weight |
N/A 4.7 lb |