
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Elbow |
Style |
N/A Grooved |
Nominal Size |
N/A 3 1/2 in |
Body Material |
N/A Ductile Iron conforming to ASTM A 536 |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 0390117141 |
UPC Code |
N/A 69029174794 |
HPH Code |
N/A 605GR0656 |
Weight |
N/A 4.30 lb |