
Industry Standards/Certifications |
N/A ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1; ASME B16.4 |
Type |
N/A Tee |
Style |
N/A FNPT x FNPT x FNPT |
Nominal Size |
N/A 4 x 4 x 5 in |
Material |
N/A Cast Iron conforming ASTM A-126 (A) |
Max. Rated Pressure |
N/A 175 psi |
Product Number |
N/A 0300084209 |
UPC Code |
N/A 69029101487 |
HPH Code |
N/A 002GR0625 |
Weight |
N/A 20.88 lb |
Coatings |
N/A Black |