| Industry Standards/Certifications | N/A FM Approved. CSA standard B51 certified. | 
| Type | N/A TRI-FLEX LOOP® | 
| Style | N/A Flanged | 
| Nominal Pipe Size | N/A 10 | 
| Pressure at 70 °F | N/A 175 psi | 
| Material | N/A 300ss Ferrule 321ss Close pitch Annular Corrugated Hose and 304ss Braid CS 150# Plate Flanges Schd-40 Carbon Steel Elbow | 
| Compression Movements | N/A 8 in | 
| Extension Movements | N/A 8 in | 
| Parallel Movements | N/A 8 in | 
| Rotation "X" Axis Movements | N/A 5 º | 
| Non-Parallel "Y" Axis Movements | N/A 2 in | 
| Spring Rate1 | N/A 132 lbf | 
| Product Number | N/A 0390234821 | 
| UPC Code | N/A 69029164989 | 
| Weight | N/A 666 lb | 
