Type | 
                                                                        N/A T - for use with Adjustable Pipe Saddle Support | 
                                                                                Style | 
                                                                        N/A Pipe Stanchion | 
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Plain | 
                                                                                Max Temperature | 
                                                                        N/A 650 ºF | 
                                                                                Pipe or Elbow Size | 
                                                                        N/A 18 in | 
                                                                                Top Stanchion Size | 
                                                                        N/A 6 in | 
                                                                                Height D or H | 
                                                                        N/A 3' 6" | 
                                                                                Product Number | 
                                                                        N/A Contact ASC-ES Sales | 
                                                                                UPC Code | 
                                                                        N/A Contact ASC-ES Sales | 
                                                                                HPH Code | 
                                                                        N/A Contact ASC-ES Sales | 
                                                                                Weight | 
                                                                        N/A 0 lb |