| Items |   4-224 224 4 ALLOY STEEL PIPE CLAMP |   6-224 224 6 ALLOY STEEL PIPE CLAMP |   8-224 224 8 ALLOY STEEL PIPE CLAMP |   10-224 224 10 ALLOY STEEL PIPE CLAMP |   12-224 224 12 ALLOY STEEL PIPE CLAMP | |||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 2), WW-H-171-E (Type 2), and MSS SP-58 (Type 2). | |||||||||
| Type | N/A Pipe Clamps | |||||||||
| Style | N/A Alloy Steel Pipe Clamp | |||||||||
| Material | N/A Chrome molybdenum steel except U-bolt which is stainless steel. | |||||||||
| Pipe Size | N/A 4 in | N/A 6 in | N/A 8 in | N/A 10 in | N/A 12 in | |||||
| Max Load | N/A 
 3300 lb at 950 ºF 2770 lb at 1000 ºF 1890 lb at 1050 ºF | N/A 
 5290 lb at 950 ºF 4440 lb at 1000 ºF 3030 lb at 1050 ºF | N/A 
 5290 lb at 950 ºF 4440 lb at 1000 ºF 3030 lb at 1050 ºF | N/A 
 7910 lb at 950 ºF 6640 lb at 1000 ºF 4420 lb at 1050 ºF | N/A 
 10980 lb at 950 ºF 9015 lb at 1000 ºF 6010 lb at 1050 ºF | |||||
| Max Temperature | N/A 1050 ºF | |||||||||
| Features | N/A 
 | |||||||||
| Product Number | N/A 0500098710 | N/A 0500098728 | N/A 0500098736 | N/A 0500098744 | N/A 0500098751 | |||||
| UPC Code | N/A 69029183557 | N/A 69029183558 | N/A 69029183559 | N/A 69029183560 | N/A 69029183561 | |||||
| HPH Code | N/A 034GR6317 | N/A 034GR6318 | N/A 034GR6319 | N/A 034GR6320 | N/A 034GR6321 | |||||
| Weight | N/A 4.0 lb | N/A 7.5 lb | N/A 9 lb | N/A 15.8 lb | N/A 24.3 lb | |||||
|  | ||||||||||
