| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 2), WW-H-171-E (Type 2), and MSS SP-58 (Type 2). | 
| Type | N/A Pipe Clamps | 
| Style | N/A Alloy Steel Pipe Clamp | 
| Material | N/A Chrome molybdenum steel except U-bolt which is stainless steel. | 
| Pipe Size | N/A 6 in | 
| Max Load | N/A 
 5290 lb at 950 ºF 4440 lb at 1000 ºF 3030 lb at 1050 ºF | 
| Max Temperature | N/A 1050 ºF | 
| Features | N/A 
 | 
| Product Number | N/A 0500098728 | 
| UPC Code | N/A 69029183558 | 
| HPH Code | N/A 034GR6318 | 
| Weight | N/A 7.5 lb | 
