| Items |   2x4-7091 7091 2 DI-LOK CTSXIPS ADAPTER |   2-1/2x6-7091 7091 2-1/2 DI-LOK CTSXIPS ADPT |   3x6-7091 7091 3 DI-LOK CTSXIPS ADAPTER |   4x6-7091 7091 4 DI-LOK CTSXIPS ADAPTER |   6x6-7091 7091 6 DI-LOK CTSXIPS ADAPTER | |||||
| Industry Standards/Certifications | N/A NSF/ANSI 61. Hot Water / Annex G LEAD FREE | |||||||||
| Type | N/A Adapter Nipple | |||||||||
| Style | N/A CTS Groove x IPS Groove | |||||||||
| Nominal Size | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 6 in | |||||
| Operating Temperature [Min] | N/A -40 ºF | |||||||||
| Operating Temperature [Max] | N/A 230 ºF | |||||||||
| Max Working Pressure | N/A 300 psi | |||||||||
| Material | N/A Seamless Carbon Steel to ASTM A106 | |||||||||
| Coatings | N/A Nylon conforming to ANSI/NSF-61 | |||||||||
| Product Number | N/A 0390217404 | N/A 0390217420 | N/A 0390217446 | N/A 0390217461 | N/A 0390217503 | |||||
| UPC Code | N/A 69029122696 | N/A 69029122720 | N/A 69029122721 | N/A 69029122722 | N/A 69029122724 | |||||
| HPH Code | N/A 605GR7372A | N/A 605GR7372B | N/A 605GR7372C | N/A 605GR7372D | N/A 605GR7372F | |||||
| Weight | N/A 1.32 lb | N/A 2.85 lb | N/A 4.27 lb | N/A 5.62 lb | N/A 9.66 lb | |||||
|  | ||||||||||
