| Industry Standards/Certifications | N/A NSF/ANSI 61. Hot Water / Annex G LEAD FREE | 
| Type | N/A Adapter Nipple | 
| Style | N/A CTS Groove x IPS Groove | 
| Nominal Size | N/A 6 in | 
| Operating Temperature [Min] | N/A -40 ºF | 
| Operating Temperature [Max] | N/A 230 ºF | 
| Max Working Pressure | N/A 300 psi | 
| Material | N/A Seamless Carbon Steel to ASTM A106 | 
| Coatings | N/A Nylon conforming to ANSI/NSF-61 | 
| Product Number | N/A 0390217503 | 
| UPC Code | N/A 69029122724 | 
| HPH Code | N/A 605GR7372F | 
| Weight | N/A 9.66 lb | 
