| Items |   1/2-SP690 SP690 CU 1/2P X 1/2P EPDM 90 ELL |   3/4-SP690 SP690 CU 3/4P X 3/4P EPDM 90 ELL |   1-SP690 SP690 CU 1P X 1P EPDM 90 ELL |   1 1/4-SP690 SP690 CU 11/4P X 11/4P EPDM 90 ELL |   1 1/2-SP690 SP690 CU 11/2P X 11/2P EPDM 90 ELL | |||||
| Type | N/A 90° Elbow | |||||||||
| Style | N/A Copper Press | |||||||||
| Nominal Size | N/A 1/2 x 1/2 in | N/A 3/4 x 3/4 in | N/A 1 x 1 in | N/A 1 1/4 x 1 1/4 in | N/A 1 1/2 x 1 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343000000 | N/A 4343000002 | N/A 4343000004 | N/A 4343000006 | N/A 4343000008 | |||||
| UPC Code | N/A 65280812418 | N/A 65280812419 | N/A 65280812420 | N/A 65280812421 | N/A 65280812422 | |||||
| HPH Code | N/A 212SI0232 | N/A 212SI0234 | N/A 212SI0236 | N/A 212SI0238 | N/A 212SI0240 | |||||
| Weight | N/A 0.112 lb | N/A 0.187 lb | N/A 0.279 lb | N/A 0.426 lb | N/A 0.798 lb | |||||
|  | ||||||||||
