| Items |   2x2-SP670-EPDM CU 2P X 2GRV EPDM ADAPTER CPLG |   2 1/2x2 1/2-SP670-EPDM CU 21/2PX21/2GRV EPDM ADPT CPL |   3x3-SP670-EPDM CU 3P X 3GRV EPDM ADAPTER CPLG |   4x4-SP670-EPDM CU 4P X 4GRV EPDM ADAPTER CPLG | ||||
| Figure No. | N/A SP670 | |||||||
| Type | N/A Copper Straight Coupling | |||||||
| Style | N/A Press/Grooved | |||||||
| Nominal Size | N/A 2 x 2 in | N/A 2 1/2 x 2 1/2 in | N/A 3 x 3 in | N/A 4 x 4 in | ||||
| Material | N/A Copper | |||||||
| O-Ring Material | N/A EPDM | |||||||
| Product Number | N/A 4343007600 | N/A 4343007610 | N/A 4343007620 | N/A 4343007630 | ||||
| UPC Code | N/A | |||||||
| HPH Code | N/A 0 | |||||||
| Weight | N/A 0.22 kg0.49 lb | N/A 0.34 kg0.75 lb | N/A 0.49 kg1.09 lb | N/A 0.82 kg1.81 lb | ||||
|  | ||||||||
