| Items |   1x-SP616 SP616 CU 1 EPDM FLNG ADPTR, 3-1/8 DIA, 4-BOLT |   1 1/4x-SP616 SP616 CU 11/4 EPDM FLNG ADPTR, 3-1/2 DIA, 4-BOLT |   1 1/2x-SP616 SP616 CU 11/2 EPDM FLNG ADPTR, 3-7/8 DIA, 4-BOLT |   2x-SP616 SP616 CU 2 EPDM FLNG ADPTR, 4-3/4 DIA, 4-BOLT |   2 1/2x-SP616 SP616 CU 21/2 EPDM FLNG ADPTR, 5-1/2 DIA, 4-BOLT | |||||
| Type | N/A Adapter | |||||||||
| Style | N/A Copper Press/Flange | |||||||||
| Nominal Size | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | N/A 2 in | N/A 2 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343005000 | N/A 4343005002 | N/A 4343005004 | N/A 4343005006 | N/A 4343005008 | |||||
| UPC Code | N/A 65280812648 | N/A 65280812649 | N/A 65280812650 | N/A 65280812651 | N/A 65280812652 | |||||
| HPH Code | N/A 212SI0779V | N/A 212SI0779W | N/A 212SI0779X | N/A 212SI0779Y | N/A 212SI0780A | |||||
| Weight | N/A 2.8 lb | N/A 3.197 lb | N/A 3.859 lb | N/A 5.49 lb | N/A 6.267 lb | |||||
|  | ||||||||||
