| Items |   1/2-SP600 SP600 CU 1/2P EPDM END CAP |   3/4-SP600 SP600 CU 3/4P EPDM END CAP |   1-SP600 SP600 CU 1P EPDM END CAP |   1 1/4-SP600 SP600 CU 11/4P EPDM END CAP |   1 1/2-SP600 SP600 CU 11/2P EPDM END CAP | |||||
| Type | N/A Cap | |||||||||
| Style | N/A Copper Press | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343005100 | N/A 4343005102 | N/A 4343005104 | N/A 4343005106 | N/A 4343005108 | |||||
| UPC Code | N/A 65280812655 | N/A 65280812656 | N/A 65280812657 | N/A 65280812658 | N/A 65280812659 | |||||
| HPH Code | N/A 212SI0162 | N/A 212SI0164 | N/A 212SI0166 | N/A 212SI0168 | N/A 212SI0170 | |||||
| Weight | N/A 0.056 lb | N/A 0.088 lb | N/A 0.117 lb | N/A 0.185 lb | N/A 0.33 lb | |||||
|  | ||||||||||
