Item # |
CAD |
BIM |
Nominal Size |
Weight |
|---|---|---|---|---|
| 1 1/4 x 1 1/4-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 1/4 in | Weight N/A 0.5 lb |
| 1 1/4 x 1 1/2-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 1/2 in | Weight N/A 0.5 lb |
| 1 1/4 x 2-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 2 in | Weight N/A 0.5 lb |
| 1 1/4 x 2 1/2-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 2 1/2 in | Weight N/A 0.5 lb |
| 1 1/4 x 3-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 3 in | Weight N/A 0.5 lb |
| 1 1/4 x 4-5-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 4-5 in | Weight N/A 0.5 lb |
| 1 1/4 x 6-8-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 6-8 in | Weight N/A 0.5 lb |
| 1 1/2 x 1 1/2-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 1/2 in | Weight N/A 0.6 lb |
| 1 1/2 x 2-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 2 in | Weight N/A 0.6 lb |
| 1 1/2 x 2 1/2-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 2 1/2 in | Weight N/A 0.6 lb |
| 1 1/2 x 3-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 3 in | Weight N/A 0.6 lb |
| 1 1/2 x 4-5-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 4-5 in | Weight N/A 0.6 lb |
| 1 1/2 x 6-8-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 6-8 in | Weight N/A 0.6 lb |
| 2 x 2-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 2 in | Weight N/A 0.80 lb |
| 2 x 2 1/2-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 2 1/2 in | Weight N/A 0.80 lb |
| 2 x 3-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 3 in | Weight N/A 0.80 lb |
| 2 x 4-5-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 4-5 in | Weight N/A 0.80 lb |
| 2 x 6-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 6 in | Weight N/A 0.80 lb |
| 2 x 8-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 8 in | Weight N/A 0.80 lb |
| 2 1/2 x 2 1/2-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 2 1/2 in | Weight N/A 1.30 lb |
| 2 1/2 x 3-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 3 in | Weight N/A 1.30 lb |
| 2 1/2 x 4-5-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 4-5 in | Weight N/A 1.30 lb |
| 2 1/2 x 6-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 6 in | Weight N/A 1.30 lb |
| 2 1/2 x 8-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 8 in | Weight N/A 1.30 lb |
| 3 x 3-61CG1-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 3 in | Weight N/A 1.80 lb |