| Item # | CAD | BIM | Nominal Size | Weight | Coatings | 
|---|---|---|---|---|---|
| 3/8x3/8x1/4-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3/8 x 3/8 x 1/4 in | Weight N/A 0.37 lb | Coatings N/A Black | 
| 1/2x1/2x1/4-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1/2 x 1/2 x 1/4 in | Weight N/A 0.48 lb | Coatings N/A Black | 
| 1/2x1/2x3/8-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1/2 x 1/2 x 3/8 in | Weight N/A 0.61 lb | Coatings N/A Black | 
| 1/2x1/2x3/4-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1/2 x 1/2 x 3/4 in | Weight N/A 0.80 lb | Coatings N/A Black | 
| 3/4x1/2x1/2-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3/4 x 1/2 x 1/2 in | Weight N/A 0.78 lb | Coatings N/A Black | 
| 3/4x1/2x3/4-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3/4 x 1/2 x 3/4 in | Weight N/A 0.93 lb | Coatings N/A Black | 
| 3/4x3/4x1/4-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3/4 x 3/4 x 1/4 in | Weight N/A 0.76 lb | Coatings N/A Black | 
| 3/4x3/4x3/8-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3/4 x 3/4 x 3/8 in | Weight N/A 0.80 lb | Coatings N/A Black | 
| 3/4x3/4x1/2-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3/4 x 3/4 x 1/2 in | Weight N/A 0.9 lb | Coatings N/A Black | 
| 1x1/2x1-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 x 1/2 x 1 in | Weight N/A 1.36 lb | Coatings N/A Black | 
| 1x3/4x3/4-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 x 3/4 x 3/4 in | Weight N/A 1.27 lb | Coatings N/A Black | 
| 1x3/4x1-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 x 3/4 x 1 in | Weight N/A 1.38 lb | Coatings N/A Black | 
| 1x1x1/4-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 x 1 x 1/4 in | Weight N/A 1.09 lb | Coatings N/A Black | 
| 1x1x1/2-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 x 1 x 1/2 in | Weight N/A 1.26 lb | Coatings N/A Black | 
| 1x1x3/4-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 x 1 x 3/4 in | Weight N/A 1.33 lb | Coatings N/A Black | 
| 1 1/4x1x1-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/4 x 1 x 1 in | Weight N/A 1.92 lb | Coatings N/A Black | 
| 1 1/4x1 1/4x1/2-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/4 x 1 1/4 x 1/2 in | Weight N/A 1.7 lb | Coatings N/A Black | 
| 1 1/4x1 1/4x3/4-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/4 x 1 1/4 x 3/4 in | Weight N/A 1.90 lb | Coatings N/A Black | 
| 1 1/4x1 1/4x1-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/4 x 1 1/4 x 1 in | Weight N/A 2.10 lb | Coatings N/A Black | 
| 1 1/2x1 1/2x1/2-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/2 x 1 1/2 x 1/2 in | Weight N/A 2.27 lb | Coatings N/A Black | 
| 1 1/2x1 1/2x3/4-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/2 x 1 1/2 x 3/4 in | Weight N/A 2.46 lb | Coatings N/A Black | 
| 1 1/2x1 1/2x1-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/2 x 1 1/2 x 1 in | Weight N/A 2.6 lb | Coatings N/A Black | 
| 1 1/2x1 1/2x1 1/4-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/2 x 1 1/2 x 1 1/4 in | Weight N/A 3.05 lb | Coatings N/A Black | 
| 2x1 1/2x2-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 x 1 1/2 x 2 in | Weight N/A 4.5 lb | Coatings N/A Black | 
| 2x2x1/2-1164R-Black | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 x 2 x 1/2 in | Weight N/A 3.35 lb | Coatings N/A Black | 
