Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 4-3112-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Black | Weight N/A 2.71 lb |
| 6-3112-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Black | Weight N/A 4.0 lb |
| 4-3112-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Galvanized | Weight N/A 2.71 lb |
| 6-3112-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Galvanized | Weight N/A 4.0 lb |