Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1/4-3106-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.15 lb |
| 1/2-3106-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.34 lb |
| 3/4-3106-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.61 lb |
| 1-3106-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.96 lb |
| 1 1/4-3106-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 1.39 lb |
| 1 1/2-3106-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 1.93 lb |
| 2-3106-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 3.16 lb |
| 1/4-3106-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/4 in | Coatings N/A Galvanized | Weight N/A 0.15 lb |
| 1/2-3106-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.34 lb |
| 3/4-3106-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.61 lb |
| 1-3106-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 0.96 lb |
| 1 1/4-3106-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 1.39 lb |
| 1 1/2-3106-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 1.93 lb |
| 2-3106-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 3.16 lb |