Item # | 
                        
                            CAD | 
                        
                            BIM | 
                        
                            Nominal Size | 
                        
                            Coatings | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|
| 1/8-3104-Black | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1/8 in | Coatings N/A Black | Weight N/A 0.05 lb | 
| 1/4-3104-Black | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.07 lb | 
| 3/8-3104-Black | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.11 lb | 
| 1/2-3104-Black | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.17 lb | 
| 3/4-3104-Black | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.27 lb | 
| 1-3104-Black | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.43 lb | 
| 1 1/4-3104-Black | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 0.7 lb | 
| 1 1/2-3104-Black | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 0.92 lb | 
| 2-3104-Black | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 1.5 lb | 
| 1/8-3104-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1/8 in | Coatings N/A Galvanized | Weight N/A 0.05 lb | 
| 1/4-3104-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1/4 in | Coatings N/A Galvanized | Weight N/A 0.07 lb | 
| 3/8-3104-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.11 lb | 
| 1/2-3104-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.17 lb | 
| 3/4-3104-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.27 lb | 
| 1-3104-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 0.43 lb | 
| 1 1/4-3104-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 0.7 lb | 
| 1 1/2-3104-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 0.92 lb | 
| 2-3104-Galvanized | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 1.5 lb |