Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Gasket Material |
Weight |
|---|---|---|---|---|---|---|
| 2-7004EG-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 4.1 lb |
| 2-7004EG-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: Black (standard) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 4.1 lb |
| 2-1/2-7004EG-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 5.1 lb |
| 2-1/2-7004EG-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: Black (standard) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 5.1 lb |
| 3-7004EG-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 5.5 lb |
| 3-7004EG-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: Black (standard) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 5.5 lb |
| 4-7004EG-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 9 lb |
| 4-7004EG-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: Black (standard) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 9 lb |
| 6-7004EG-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 15.50 lb |
| 6-7004EG-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: Black (standard) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 15.50 lb |
| 8-7004EG-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 25.6 lb |
| 8-7004EG-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: Black (standard) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 25.6 lb |
| 10-7004EG-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 32.3 lb |
| 10-7004EG-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: Black (standard) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 32.3 lb |
| 12-7004EG-Galvanized-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 43.9 lb |
| 12-7004EG-Painted-Nitrile |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: Black (standard) | Gasket Material N/A Grade “T” Nitrile (Orange color code) EG Gasket | Weight N/A 43.9 lb |