Item # |
CAD |
BIM |
Nominal Size |
Schedule |
Material |
Weight |
|---|---|---|---|---|---|---|
| 1-7074SS-304-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Schedule N/A 10 | Material N/A 304 Stainless Steel | Weight N/A 0.20 lb |
| 1-7074SS-316-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Schedule N/A 10 | Material N/A 316 Stainless Steel | Weight N/A 0.20 lb |
| 1-A7074SS-304-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Schedule N/A 10 | Material N/A 304 Stainless Steel | Weight N/A 0.20 lb |
| 1-A7074SS-316-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Schedule N/A 10 | Material N/A 316 Stainless Steel | Weight N/A 0.20 lb |
| 1 1/4-7074SS-304-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Schedule N/A 10 | Material N/A 304 Stainless Steel | Weight N/A 0.40 lb |
| 1 1/4-7074SS-316-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Schedule N/A 10 | Material N/A 316 Stainless Steel | Weight N/A 0.40 lb |
| 1 1/4-7074SS-316-SCH40 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Schedule N/A 40 | Material N/A 316 Stainless Steel | Weight N/A 0.40 lb |
| 1 1/4-A7074SS-304-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Schedule N/A 10 | Material N/A 304 Stainless Steel | Weight N/A 0.40 lb |
| 1 1/4-A7074SS-316-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Schedule N/A 10 | Material N/A 316 Stainless Steel | Weight N/A 0.40 lb |
| 1 1/2-7074SS-304-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Schedule N/A 10 | Material N/A 304 Stainless Steel | Weight N/A 0.5 lb |
| 1 1/2-7074SS-316-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Schedule N/A 10 | Material N/A 316 Stainless Steel | Weight N/A 0.5 lb |
| 1 1/2-7074SS-316-SCH40 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Schedule N/A 40 | Material N/A 316 Stainless Steel | Weight N/A 0.5 lb |
| 1 1/2-A7074SS-304-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Schedule N/A 10 | Material N/A 304 Stainless Steel | Weight N/A 0.5 lb |
| 1 1/2-A7074SS-316-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Schedule N/A 10 | Material N/A 316 Stainless Steel | Weight N/A 0.5 lb |
| 2-7074SS-304-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Schedule N/A 10 | Material N/A 304 Stainless Steel | Weight N/A 0.7 lb |
| 2-7074SS-316-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Schedule N/A 10 | Material N/A 316 Stainless Steel | Weight N/A 0.7 lb |
| 2-7074SS-316-SCH40 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Schedule N/A 40 | Material N/A 316 Stainless Steel | Weight N/A 0.7 lb |
| 2-A7074SS-304-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Schedule N/A 10 | Material N/A 304 Stainless Steel | Weight N/A 0.7 lb |
| 2-A7074SS-316-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Schedule N/A 10 | Material N/A 316 Stainless Steel | Weight N/A 0.7 lb |
| 2 1/2-7074SS-304-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Schedule N/A 10 | Material N/A 304 Stainless Steel | Weight N/A 1.00 lb |
| 2 1/2-7074SS-316-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Schedule N/A 10 | Material N/A 316 Stainless Steel | Weight N/A 1.00 lb |
| 2 1/2-7074SS-316-SCH40 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Schedule N/A 40 | Material N/A 316 Stainless Steel | Weight N/A 1.00 lb |
| 2 1/2-A7074SS-304-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Schedule N/A 10 | Material N/A 304 Stainless Steel | Weight N/A 1.00 lb |
| 2 1/2-A7074SS-316-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Schedule N/A 10 | Material N/A 316 Stainless Steel | Weight N/A 1.00 lb |
| 3-7074SS-304-SCH10 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Schedule N/A 10 | Material N/A 304 Stainless Steel | Weight N/A 2.00 lb |