Item # | 
                        
                            CAD | 
                        
                            BIM | 
                        
                            Nominal Size | 
                        
                            Material | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|
| 1 1/4X1-7073SS-1004 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4X1 in | Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 0 lb | 
| 1 1/4X1-A7073SS-IMP 1004 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4X1 in | Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 0 lb | 
| 1 1/4X1-7073SS-1016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4X1 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 0 lb | 
| 1 1/4X1-A7073SS-IMP 1016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4X1 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 0 lb | 
| 1 1/2X1-7073SS-1004 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 in | Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.4 lb | 
| 1 1/2X1-A7073SS-IMP 1004 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 in | Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.4 lb | 
| 1 1/2X1-7073SS-1016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.4 lb | 
| 1 1/2X1-A7073SS-IMP 1016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.4 lb | 
| 1 1/2X1-7073SS-IMP 4016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 40 | Weight N/A 1.4 lb | 
| 1 1/2X1 1/4-7073SS-1004 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 1/4 in | Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.4 lb | 
| 1 1/2X1 1/4-A7073SS-IMP 1004 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 1/4 in | Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.4 lb | 
| 1 1/2X1 1/4-7073SS-1016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 1/4 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.4 lb | 
| 1 1/2X1 1/4-A7073SS-IMP 1016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2X1 1/4 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.4 lb | 
| 2X1-7073SS-1004 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 in | Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.5 lb | 
| 2X1-A7073SS-IMP 1004 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 in | Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.5 lb | 
| 2X1-7073SS-1016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.5 lb | 
| 2X1-A7073SS-IMP 1016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.5 lb | 
| 2X1-7073SS-IMP 4016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 40 | Weight N/A 1.5 lb | 
| 2X1 1/4-7073SS-1004 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 1/4 in | Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 2.5 lb | 
| 2X1 1/4-A7073SS-IMP 1004 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 1/4 in | Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 2.5 lb | 
| 2X1 1/4-7073SS-1016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 1/4 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 2.5 lb | 
| 2X1 1/4-A7073SS-IMP 1016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 1/4 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 2.5 lb | 
| 2X1 1/4-7073SS-IMP 4016 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 1/4 in | Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 40 | Weight N/A 2.5 lb | 
| 2X1 1/2-7073SS-1004 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 1/2 in | Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 2.5 lb | 
| 2X1 1/2-A7073SS-IMP 1004 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2X1 1/2 in | Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 2.5 lb |