Item # |
CAD |
BIM |
Nominal Size |
Body Material |
Weight |
|---|---|---|---|---|---|
| 1-7051SS-304SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Body Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 0.6 lb |
| 1-A7051SS-IMP 304SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Body Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 0.6 lb |
| 1-7051SS-316SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 0.6 lb |
| 1-A7051SS-IMP 316SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 0.6 lb |
| 1 1/4-7051SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 40 | Weight N/A 0.80 lb |
| 1 1/4-7051SS-304SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Body Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 0.80 lb |
| 1 1/4-A7051SS-IMP 304SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Body Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 0.80 lb |
| 1 1/4-7051SS-316SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 0.80 lb |
| 1 1/4-A7051SS-IMP 316SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 0.80 lb |
| 1 1/2-7051SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 40 | Weight N/A 1.00 lb |
| 1 1/2-7051SS-304SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Body Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.00 lb |
| 1 1/2-A7051SS-IMP 304SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Body Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.00 lb |
| 1 1/2-7051SS-316SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.00 lb |
| 1 1/2-A7051SS-IMP 316SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.00 lb |
| 2-7051SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 40 | Weight N/A 1.2 lb |
| 2-7051SS-304SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Body Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.2 lb |
| 2-A7051SS-IMP 304SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Body Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.2 lb |
| 2-7051SS-316SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.2 lb |
| 2-A7051SS-IMP 316SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.2 lb |
| 2 1/2-7051SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 40 | Weight N/A 1.30 lb |
| 2 1/2-7051SS-304SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Body Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.30 lb |
| 2 1/2-A7051SS-IMP 304SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Body Material N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.30 lb |
| 2 1/2-7051SS-316SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.30 lb |
| 2 1/2-A7051SS-IMP 316SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | Weight N/A 1.30 lb |
| 3-7051SS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Body Material N/A 316L stainless steel conforming to ASTM A 312, Schedule 40 | Weight N/A 1.30 lb |