Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1-7086-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.40 lb |
| 1-7086-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.40 lb |
| 1 1/4-7086-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 0.7 lb |
| 1 1/4-7086-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.7 lb |
| 1 1/2-7086-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 0.80 lb |
| 1 1/2-7086-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.80 lb |
| 2-7086-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 1.30 lb |
| 2-7086-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 1.30 lb |
| 2 1/2-7086-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 2.10 lb |
| 2 1/2-7086-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 2.10 lb |
| 3-7086-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Black | Weight N/A 3.30 lb |
| 3-7086-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 3.30 lb |
| 4-7086-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Black | Weight N/A 5.5 lb |
| 4-7086-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 5.5 lb |
| 5-7086-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Black | Weight N/A 8.1 lb |
| 5-7086-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 8.1 lb |
| 6-7086-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Black | Weight N/A 13.2 lb |
| 6-7086-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 13.2 lb |
| 8-7086-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Black | Weight N/A 24 lb |
| 8-7086-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 24 lb |
| 10-7086-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Black | Weight N/A 29 lb |
| 10-7086-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 29 lb |
| 12-7086-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Black | Weight N/A 46 lb |
| 12-7086-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 46 lb |