Item # |
CAD |
BIM |
Valve Size |
Weight |
|---|---|---|---|---|
| 2-10FW |
CAD
N/A |
BIM
N/A |
Valve Size N/A 2 in | Weight N/A 32 lb |
| 2 1/2-10FW |
CAD
N/A |
BIM
N/A |
Valve Size N/A 2 1/2 in | Weight N/A 43 lb |
| 3-10FW |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3 in | Weight N/A 53 lb |
| 4-10FW |
CAD
N/A |
BIM
N/A |
Valve Size N/A 4 in | Weight N/A 74.0 lb |
| 6-10FW |
CAD
N/A |
BIM
N/A |
Valve Size N/A 6 in | Weight N/A 150 lb |
| 8-10FW |
CAD
N/A |
BIM
N/A |
Valve Size N/A 8 in | Weight N/A 215.00 lb |
| 10-10FW |
CAD
N/A |
BIM
N/A |
Valve Size N/A 10 in | Weight N/A 335 lb |
| 12-10FW |
CAD
N/A |
BIM
N/A |
Valve Size N/A 12 in | Weight N/A 478 lb |
| 14-10FW |
CAD
N/A |
BIM
N/A |
Valve Size N/A 14 in | Weight N/A 868 lb |
| 16-10FW |
CAD
N/A |
BIM
N/A |
Valve Size N/A 16 in | Weight N/A 1224 lb |