Item # |
CAD |
Nominal Size |
Material |
Weight |
|---|---|---|---|---|
| 1/2-2174-FS |
CAD
N/A |
Nominal Size N/A 1/2 in | Material N/A Forged Carbon Steel | Weight N/A 0.53 lb |
| 3/4-2174-FS |
CAD
N/A |
Nominal Size N/A 3/4 in | Material N/A Forged Carbon Steel | Weight N/A 0.56 lb |
| 1-2174-FS |
CAD
N/A |
Nominal Size N/A 1 in | Material N/A Forged Carbon Steel | Weight N/A 0.92 lb |
| 1 1/4-2174-FS |
CAD
N/A |
Nominal Size N/A 1 1/4 in | Material N/A Forged Carbon Steel | Weight N/A 1.16 lb |
| 1 1/2-2174-FS |
CAD
N/A |
Nominal Size N/A 1 1/2 in | Material N/A Forged Carbon Steel | Weight N/A 2.57 lb |
| 2-2174-FS |
CAD
N/A |
Nominal Size N/A 2 in | Material N/A Forged Carbon Steel | Weight N/A 4.75 lb |
| 2 1/2-2174-FS |
CAD
N/A |
Nominal Size N/A 2 1/2 in | Material N/A Forged Carbon Steel | Weight N/A 6.14 lb |
| 3-2174-FS |
CAD
N/A |
Nominal Size N/A 3 in | Material N/A Forged Carbon Steel | Weight N/A 7.1 lb |
| 4-2174-FS |
CAD
N/A |
Nominal Size N/A 4 in | Material N/A Forged Carbon Steel | Weight N/A 13.7 lb |