Item # | 
                        
                            CAD | 
                        
                            Nominal Size | 
                        
                            Weight | 
                                                        
|---|---|---|---|
| 1/4x1/8-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1/4 x 1/8 in | Weight N/A 0.03 lb | 
| 3/8x1/8-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 3/8 x 1/8 in | Weight N/A 0.03 lb | 
| 3/8x1/4-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 3/8 x 1/4 in | Weight N/A 0.03 lb | 
| 1/2x1/8-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1/2 x 1/8 in | Weight N/A 0.06 lb | 
| 1/2x1/4-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1/2 x 1/4 in | Weight N/A 0.06 lb | 
| 1/2x3/8-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1/2 x 3/8 in | Weight N/A 0.06 lb | 
| 3/4x1/8-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 3/4 x 1/8 in | Weight N/A 0.09 lb | 
| 3/4x1/4-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 3/4 x 1/4 in | Weight N/A 0.09 lb | 
| 3/4x3/8-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 3/4 x 3/8 in | Weight N/A 0.09 lb | 
| 3/4x1/2-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 3/4 x 1/2 in | Weight N/A 0.09 lb | 
| 1x1/8-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 x 1/8 in | Weight N/A 0.12 lb | 
| 1x1/4-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 x 1/4 in | Weight N/A 0.12 lb | 
| 1x3/8-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 x 3/8 in | Weight N/A 0.12 lb | 
| 1x1/2-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 x 1/2 in | Weight N/A 0.12 lb | 
| 1x3/4-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 x 3/4 in | Weight N/A 0.12 lb | 
| 1 1/4x1/8-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4 x 1/8 in | Weight N/A 0.15 lb | 
| 1 1/4x1/4-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4 x 1/4 in | Weight N/A 0.15 lb | 
| 1 1/4x3/8-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4 x 3/8 in | Weight N/A 0.15 lb | 
| 1 1/4x1/2-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4 x 1/2 in | Weight N/A 0.15 lb | 
| 1 1/4x3/4-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4 x 3/4 in | Weight N/A 0.15 lb | 
| 1 1/4x1-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4 x 1 in | Weight N/A 0.15 lb | 
| 1 1/2x1/8-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2 x 1/8 in | Weight N/A 0.20 lb | 
| 1 1/2x1/4-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2 x 1/4 in | Weight N/A 0.20 lb | 
| 1 1/2x3/8-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2 x 3/8 in | Weight N/A 0.20 lb | 
| 1 1/2x1/2-2140-PLAIN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2 x 1/2 in | Weight N/A 0.20 lb |