Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 3/4x1/2-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 1/2 in | Coatings N/A Black | Weight N/A 0.40 lb |
| 1x1/2-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/2 in | Coatings N/A Black | Weight N/A 0.54 lb |
| 1x3/4-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 3/4 in | Coatings N/A Black | Weight N/A 0.63 lb |
| 1 1/4x1/2-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1/2 in | Coatings N/A Black | Weight N/A 0.84 lb |
| 1 1/4x3/4-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 3/4 in | Coatings N/A Black | Weight N/A 0.9 lb |
| 1 1/4x1-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 in | Coatings N/A Black | Weight N/A 1.07 lb |
| 1 1/2x1/2-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1/2 in | Coatings N/A Black | Weight N/A 1.00 lb |
| 1 1/2x3/4-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 3/4 in | Coatings N/A Black | Weight N/A 1.2 lb |
| 1 1/2x1-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 in | Coatings N/A Black | Weight N/A 1.5 lb |
| 1 1/2x1 1/4-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 1/4 in | Coatings N/A Black | Weight N/A 1.45 lb |
| 2x1/2-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1/2 in | Coatings N/A Black | Weight N/A 2.00 lb |
| 2x3/4-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 3/4 in | Coatings N/A Black | Weight N/A 1.90 lb |
| 2x1-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 in | Coatings N/A Black | Weight N/A 1.83 lb |
| 2x1 1/4-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/4 in | Coatings N/A Black | Weight N/A 1.78 lb |
| 2x1 1/2-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/2 in | Coatings N/A Black | Weight N/A 1.98 lb |
| 2 1/2x1 1/2-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Coatings N/A Black | Weight N/A 3.10 lb |
| 2 1/2x2-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 2 in | Coatings N/A Black | Weight N/A 2.98 lb |
| 3x3/4-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 3/4 in | Coatings N/A Black | Weight N/A 4.31 lb |
| 3x2-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 in | Coatings N/A Black | Weight N/A 3.96 lb |
| 3x2 1/2-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 1/2 in | Coatings N/A Black | Weight N/A 4.4 lb |
| 4x2-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 in | Coatings N/A Black | Weight N/A 6.5 lb |
| 4x2 1/2-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 1/2 in | Coatings N/A Black | Weight N/A 7.78 lb |
| 4x3-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 3 in | Coatings N/A Black | Weight N/A 7.01 lb |
| 5x4-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 x 4 in | Coatings N/A Black | Weight N/A 10.48 lb |
| 6x4-367-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 x 4 in | Coatings N/A Black | Weight N/A 13.83 lb |