Item # |
CAD |
BIM |
Nominal Size |
Gasket |
Coatings |
Weight |
|---|---|---|---|---|---|---|
| 2 1/2X1X1-7049-GAL E CLMP-T CRS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 x 1 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |
| 2 1/2X1X1-7049-PTD E CLMP-T CRS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 x 1 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.01 lb |
| 2 1/2X1X1-7049-GAL T CLP-T CROS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 x 1 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |
| 2 1/2X1X1-7049-PTD T CLMP-T CRS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 x 1 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.01 lb |
| 2 1/2X1X1 1/4-7049-GAL T CROSS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 x 1 1/4 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |
| 2 1/2X1X1 1/4-7049-PTD T C-T CRS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 x 1 1/4 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.01 lb |
| 2 1/2X1X1 1/4-7049-PTD E C-T CRS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.01 lb |
| 2 1/2X1X1 1/4-7049-GAL E C-T CRS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |
| 2 1/2X1X1 1/2-7049-PTD E C-T CRS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.01 lb |
| 2 1/2X1X1 1/2-7049-PTD T C-T CRS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 x 1 1/2 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.01 lb |
| 2 1/2X1X1 1/2-7049-GAL T CROSS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 x 1 1/2 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |
| 2 1/2X1X1 1/2-7049-GAL E C-T CRS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |
| 2 1/2X1 1/4X1 1/4-7049-GAL E CROS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/4 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |
| 2 1/2X1 1/4X1 1/4-7049-GAL T CROS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/4 x 1 1/4 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |
| 2 1/2X1 1/4X1 1/4-7049-PTD T CRSS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/4 x 1 1/4 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.01 lb |
| 2 1/2X1 1/4X1 1/4-7049-PTD E CROS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/4 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.01 lb |
| 2 1/2X1 1/2X1 1/4-7049-PTD E CROS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.01 lb |
| 2 1/2X1 1/2X1 1/4-7049-GAL T CROS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 x 1 1/4 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |
| 2 1/2X1 1/2X1 1/4-7049-PTD T CRSS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 x 1 1/4 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.01 lb |
| 2 1/2X1 1/2X1 1/4-7049-GAL E CROS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 x 1 1/4 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |
| 2 1/2X1 1/2X1 1/2-7049-PTD T CRSS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 x 1 1/2 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.01 lb |
| 2 1/2X1 1/2X1 1/2-7049-GAL E CROS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |
| 2 1/2X1 1/2X1 1/2-7049-GAL T CROS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 x 1 1/2 in | Gasket N/A Grade “T” Nitrile | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |
| 2 1/2X1 1/2X1 1/2-7049-PTD E CROS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 x 1 1/2 in | Gasket N/A Grade “E” EPDM | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 4.8 lb |
| 3X1X1-7049-GAL E CLMP-T CROSS |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 x 1 in | Gasket N/A Grade “E” EPDM | Coatings N/A Hot Dipped Zinc Galvanized (optional) | Weight N/A 0.01 lb |