Item # |
CAD |
BIM |
Valve Size |
Actuator Type |
Weight |
|---|---|---|---|---|---|
| 1/4-54574R |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/4 in | Actuator Type N/A Lockable Lever Handle | Weight N/A 0.7 lb |
| 1/4-54574ROH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/4 in | Actuator Type N/A Lockable Oval Handle | Weight N/A 0.7 lb |
| 1/4-54574RDMH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/4 in | Actuator Type N/A Spring Return Handle | Weight N/A 0.7 lb |
| 1/4-54574N |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/4 in | Actuator Type N/A Lockable Lever Handle | Weight N/A 0.7 lb |
| 1/4-54574NOH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/4 in | Actuator Type N/A Lockable Oval Handle | Weight N/A 0.7 lb |
| 1/4-54574NDMH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/4 in | Actuator Type N/A Spring Return Handle | Weight N/A 0.7 lb |
| 1/4-54576R |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/4 in | Actuator Type N/A Lockable Lever Handle | Weight N/A 0.7 lb |
| 1/4-54576ROH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/4 in | Actuator Type N/A Lockable Oval Handle | Weight N/A 0.7 lb |
| 1/4-54576RDMH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/4 in | Actuator Type N/A Spring Return Handle | Weight N/A 0.7 lb |
| 1/4-54576N |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/4 in | Actuator Type N/A Lockable Lever Handle | Weight N/A 0.7 lb |
| 1/4-54576NOH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/4 in | Actuator Type N/A Lockable Oval Handle | Weight N/A 0.7 lb |
| 1/4-54576NDMH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/4 in | Actuator Type N/A Spring Return Handle | Weight N/A 0.7 lb |
| 3/8-54574R |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3/8 in | Actuator Type N/A Lockable Lever Handle | Weight N/A 0.7 lb |
| 3/8-54574ROH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3/8 in | Actuator Type N/A Lockable Oval Handle | Weight N/A 0.7 lb |
| 3/8-54574RDMH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3/8 in | Actuator Type N/A Spring Return Handle | Weight N/A 0.7 lb |
| 3/8-54574N |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3/8 in | Actuator Type N/A Lockable Lever Handle | Weight N/A 0.7 lb |
| 3/8-54574NOH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3/8 in | Actuator Type N/A Lockable Oval Handle | Weight N/A 0.7 lb |
| 3/8-54574NDMH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3/8 in | Actuator Type N/A Spring Return Handle | Weight N/A 0.7 lb |
| 3/8-54576R |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3/8 in | Actuator Type N/A Lockable Lever Handle | Weight N/A 0.7 lb |
| 3/8-54576ROH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3/8 in | Actuator Type N/A Lockable Oval Handle | Weight N/A 0.7 lb |
| 3/8-54576RDMH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3/8 in | Actuator Type N/A Spring Return Handle | Weight N/A 0.7 lb |
| 3/8-54576N |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3/8 in | Actuator Type N/A Lockable Lever Handle | Weight N/A 0.7 lb |
| 3/8-54576NOH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3/8 in | Actuator Type N/A Lockable Oval Handle | Weight N/A 0.7 lb |
| 3/8-54576NDMH |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3/8 in | Actuator Type N/A Spring Return Handle | Weight N/A 0.7 lb |
| 1/2-54574R |
CAD
N/A |
BIM
N/A |
Valve Size N/A 1/2 in | Actuator Type N/A Lockable Lever Handle | Weight N/A 0.7 lb |