
            
                            Item # | 
                        
                            CAD | 
                        
                            Tube Size | 
                        
                            Insulation Size | 
                        
                            Weight | 
                                            Quantity | 
|---|---|---|---|---|---|
| 3/4-1-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3/4 in | N/A 1 in | N/A 2.25 lb | |
| 3/4-1 1/2-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3/4 in | N/A 1 1/2 in | N/A 2.59 lb | |
| 1-1-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 in | N/A 1 in | N/A 2.35 lb | |
| 1-1 1/2-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 in | N/A 1 1/2 in | N/A 2.66 lb | |
| 1 1/4-1-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 1/4 in | N/A 1 in | N/A 2.64 lb | |
| 1 1/4-1 1/2-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 1/4 in | N/A 1 1/2 in | N/A 2.85 lb | |
| 1 1/2-1-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 1/2 in | N/A 1 in | N/A 2.6 lb | |
| 1 1/2-1 1/2-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 1/2 in | N/A 1 1/2 in | N/A 3.02 lb | |
| 2-1-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 in | N/A 1 in | N/A 3.13 lb | |
| 2-1 1/2-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 in | N/A 1 1/2 in | N/A 3.56 lb | |
| 2 1/2-1-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 1/2 in | N/A 1 in | N/A 3.45 lb | |
| 2 1/2-1 1/2-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 1/2 in | N/A 1 1/2 in | N/A 3.81 lb | |
| 3-1-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3 in | N/A 1 in | N/A 3.63 lb | |
| 3-1 1/2-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3 in | N/A 1 1/2 in | N/A 4.37 lb | |
| 4-1-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 4 in | N/A 1 in | N/A 4.42 lb | |
| 4-1 1/2-CT-122T | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 4 in | N/A 1 1/2 in | N/A 5.18 lb |