Tube Size | 
                                                                        N/A 3 in | 
                                                                                Insulation Size | 
                                                                        N/A 1 in | 
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Insulation Material | 
                                                                        N/A TPO plastic | 
                                                                                Service | 
                                                                        N/A Recommended for support and steadying of insulated copper tube risers. This product is not intended for use with hanger rods. | 
                                                                                Approvals | 
                                                                        N/A UL 2043 Fire Test for Heat and Visible Smoke Release, 25/50 Flame Spread/Smoke Development Index. Complies with the requirements of ANSI/MSS SP-58 (Type 8) | 
                                                                                Installation | 
                                                                        N/A Riser clamp assembly secures and supports the weight of pipe or tubing. Riser clamp sits above the floor and pipe or tubing and insulation comes up through the floor. | 
                                                                                Features | 
                                                                        N/A The Fig. CT-122T provides for a faster installation than standard riser and typical installation methods and a lower total installed cost. The plastic sleeve molded to the steel clamp provides a superior vapor barrier at the point of attachment. The high strength crush resistant design keeps insulation ends safe from compression and tearing. Creates a clean professional appearance of insulated copper tube. | 
                                                                                Max Load | 
                                                                        N/A 300 lbf | 
                                                                                Torque Values | 
                                                                        N/A 46 lb·ft | 
                                                                                Product Number | 
                                                                        N/A 0500421812 | 
                                                                                UPC Code | 
                                                                        N/A 65280804875 | 
                                                                                Weight | 
                                                                        N/A 3.63 lb |