
Industry Standards/Certifications |
N/A ASME B16.14; ASTM A-197; ASTM A-153; ASME B16.14 |
Type |
N/A Plug |
Style |
N/A MNPT |
Nominal Size |
N/A 4 in |
Material |
N/A Malleable Iron conforming ASTM A-197 |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 0818902728 |
UPC Code |
N/A 69029187929 |
HPH Code |
N/A NA |
Weight |
N/A 2.71 lb |