
Industry Standards/Certifications |
N/A NA |
Type |
N/A Gate Valve |
Style |
N/A Flanged |
Valve Size |
N/A 4 in |
Body Material |
N/A Ductile Iron Gr. A536 65/45/12 |
Stem Material |
N/A Stainless Steel 304 |
Wedge Material |
N/A Ductile Iron Gr. A536 65/45/12; Buna-N |
Wedge Nut Material |
N/A Bronze B584 C83600 |
Bonnet Material |
N/A Ductile Iron Gr. A536 65/45/12 |
Stem Wiper Material |
N/A Buna-N |
Operating Nut Material |
N/A Ductile Iron Gr. A536 65/45/12 |
Handle Bolt Material |
N/A Stainless Steel 304 |
Bonnet O-Ring Material |
N/A Buna-N |
Bonnet Bolts Material |
N/A Stainless Steel 304 |
Gasket Material |
N/A Buna-N |
Max. Rated Pressure |
N/A 250 psi |
Product Number |
N/A 4349000420 |
UPC Code |
N/A 09220131848 |
HPH Code |
N/A NA |
Weight |
N/A 74.0 lb |