| Items |   1/4-8155L Series 8155L - 1/4 BRASS BALL VLV THREADED ENDS FULL PORT 600CWP NL |   3/8-8155L Series 8155L - 3/8 BRASS BALL VLV THREADED ENDS FULL PORT 600CWP NL |   1/2-8155L Series 8155L - 1/2 BRASS BALL VLV THREADED ENDS FULL PORT 600CWP NL |   3/4-8155L Series 8155L - 3/4 BRASS BALL VLV THREADED ENDS FULL PORT 600CWP NL |   1-8155L Series 8155L - 1 BRASS BALL VLV THREADED ENDS FULL PORT 600CWP NL | |||||
| Industry Standards/Certifications | N/A Certified to NSF/ANSI 61-2012 | |||||||||
| Type | N/A Ball Valve | |||||||||
| Style | N/A Full Port | |||||||||
| Valve Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
| Operation Type | N/A Handle | |||||||||
| Body Material | N/A Brass ASTM B-36, C28000 | |||||||||
| Body End Cap Material | N/A Brass ASTM B-36, C28000 | |||||||||
| Seat Material | N/A PTFE | |||||||||
| Stem Material | N/A Brass ASTM B-36, C28000 | |||||||||
| Stem Packing Material | N/A PTFE | |||||||||
| Ball Material | N/A Chrome Plated, Brass ASTM B-36, C28000 | |||||||||
| Handle Material | N/A Forged Steel ASTM A283 (Zinc Plated) | |||||||||
| Handle Nut Material | N/A Forged Steel ASTM A283 (Zinc Plated) | |||||||||
| Packing Nut Material | N/A Brass | |||||||||
| Lead Content | N/A Lead-Free | |||||||||
| Medium | N/A Drinking Water | |||||||||
| Pressure [Max] | N/A 600 psi | |||||||||
| Product Number | N/A 4347001270 | N/A 4347001290 | N/A 4347001310 | N/A 4347001330 | N/A 4347001350 | |||||
| UPC Code | N/A 09220140125 | N/A 09220140126 | N/A 09220140127 | N/A 09220140128 | N/A 09220140129 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.30 lb | N/A 0.30 lb | N/A 0.5 lb | N/A 0.7 lb | N/A 1.00 lb | |||||
|  | ||||||||||
