| Industry Standards/Certifications | N/A Certified to NSF/ANSI 61-2012 | 
| Type | N/A Ball Valve | 
| Style | N/A Full Port | 
| Valve Size | N/A 3/8 in | 
| Operation Type | N/A Handle | 
| Body Material | N/A Brass ASTM B-36, C28000 | 
| Body End Cap Material | N/A Brass ASTM B-36, C28000 | 
| Seat Material | N/A PTFE | 
| Stem Material | N/A Brass ASTM B-36, C28000 | 
| Stem Packing Material | N/A PTFE | 
| Ball Material | N/A Chrome Plated, Brass ASTM B-36, C28000 | 
| Handle Material | N/A Forged Steel ASTM A283 (Zinc Plated) | 
| Handle Nut Material | N/A Forged Steel ASTM A283 (Zinc Plated) | 
| Packing Nut Material | N/A Brass | 
| Lead Content | N/A Lead-Free | 
| Medium | N/A Drinking Water | 
| Pressure [Max] | N/A 600 psi | 
| Product Number | N/A 4347001290 | 
| UPC Code | N/A 09220140126 | 
| HPH Code | N/A NA | 
| Weight | N/A 0.30 lb | 
