Item # |
CAD |
BIM |
Nominal Size |
Weight |
Quantity |
|---|---|---|---|---|---|
| 1 x 2-2 1/2-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 2-2 1/2 in | Weight N/A 0.48 lb | |
| 1 x 2 1/2-4-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 2 1/2-4 in | Weight N/A 0.48 lb | |
| 1 x 5-8-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 5-8 in | Weight N/A 0.46 lb | |
| 1 1/4 x 1 1/4-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 1/4 in | Weight N/A 0.6 lb | |
| 1 1/4 x 1 1/2-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 1/2 in | Weight N/A 0.63 lb | |
| 1 1/4 x 2-2 1/2-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 2-2 1/2 in | Weight N/A 0.53 lb | |
| 1 1/4 x 3-4-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 3-4 in | Weight N/A 0.53 lb | |
| 1 1/4 x 5-8-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 5-8 in | Weight N/A 0.53 lb | |
| 1 1/2 x 1 1/2-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 1/2 in | Weight N/A 0.7 lb | |
| 1 1/2 x 2-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 2 in | Weight N/A 0.68 lb | |
| 1 1/2 x 2 1/2-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 2 1/2 in | Weight N/A 0.68 lb | |
| 1 1/2 x 3-4-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 3-4 in | Weight N/A 0.66 lb | |
| 1 1/2 x 5-8-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 5-8 in | Weight N/A 0.66 lb | |
| 2 x 2-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 2 in | Weight N/A 0.92 lb | |
| 2 x 2 1/2-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 2 1/2 in | Weight N/A 0.88 lb | |
| 2 x 3-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 3 in | Weight N/A 0.87 lb | |
| 2 x 4-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 4 in | Weight N/A 0.88 lb | |
| 2 x 5-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 5 in | Weight N/A 0.88 lb | |
| 2 x 6-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 6 in | Weight N/A 0.84 lb | |
| 2 x 8-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 8 in | Weight N/A 0.84 lb | |
| 2 1/2 x 2 1/2-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 2 1/2 in | Weight N/A 1.45 lb | |
| 2 1/2 x 3-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 3 in | Weight N/A 1.39 lb | |
| 2 1/2 x 4-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 4 in | Weight N/A 1.38 lb | |
| 2 1/2 x 5-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 5 in | Weight N/A 1.38 lb | |
| 2 1/2 x 6-MTL-GRVD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 6 in | Weight N/A 1.35 lb |