COMPANY HEADER

ASC Engineered Solutions' J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and oil country threads in every schedule, J.B. Smith is the resource for all your oil field needs.

ASC Engineered Solutions also stocks all oil field products in Scotchkote 134 or Corvel 1660. ASC coated products have 100% traceability, ISO Approved, Nace standards #1 (Corvel 1660).

1176 - 1200 of 2512 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  

Item #

CAD

Nominal Size

Material

Finish

Class

Weight

Quantity
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A XXH N/A 3.5 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A XXH N/A 8.0 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A XXH N/A 8.0 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A STD N/A 2.9 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plated N/A STD N/A 2.9 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plated N/A STD N/A 2.66 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A J55 N/A Red x Yellow N/A STD N/A 5 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A STD N/A 3.0 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A STD N/A 3.0 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A S40 N/A 3.0 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Black N/A S40 N/A 3.0 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A S80 N/A 3.5 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A S80 N/A 3.5 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A S80 N/A 3.5 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A S160 N/A 3.5 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A S160 N/A 3.5 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A S160 N/A 3.5 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Black N/A S160 N/A 3.5 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A XXH N/A 8.0 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A XXH N/A 8.0 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A XXH N/A 8.0 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Black N/A XXH N/A 8.0 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1 1/4 in N/A Carbon Steel N/A Plain N/A STD N/A 3.5 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1/2 in N/A Carbon Steel N/A Black N/A XH N/A 3.08 lb
N/A CAD Icon (for items table) N/A 2 1/2 x 1/2 in N/A Carbon Steel N/A Plain N/A XH N/A 3.08 lb
1176 - 1200 of 2512 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »