Item # |
CAD |
Nominal Size |
Material |
Weight |
---|---|---|---|---|
1 10RDx1 10RD-J55 | CAD N/A | Nominal Size N/A 1 x 1 in | Material N/A Grade J-55 | Weight N/A 1.4 lb |
1 10RDx1 10RD-N80 | CAD N/A | Nominal Size N/A 1 x 1 in | Material N/A Grade N-80 | Weight N/A 1.75 lb |
1-1/4 10RDx1-1/4 10RD-J55 | CAD N/A | Nominal Size N/A 1-1/4 x 1-1/4 in | Material N/A Grade J-55 | Weight N/A 1.82 lb |
1-1/2 10RDx1-ASTM A234 | CAD N/A | Nominal Size N/A 1-1/2 x 1 in | Material N/A ASTM A234 | Weight N/A 3.5 lb |
1-1/2 10RDx1 1/2 10RD-J55 | CAD N/A | Nominal Size N/A 1-1/2 x 1 1/2 in | Material N/A Grade J-55 | Weight N/A 2.2 lb |
1-1/2UP 10RDx1-1/4UP 10RD-J55 | CAD N/A | Nominal Size N/A 1-1/2 x 1-1/4 in | Material N/A Grade J-55 | Weight N/A 1.5 lb |
1-1/2 10RDx1-1/4 10RD-J55 | CAD N/A | Nominal Size N/A 1-1/2 x 1-1/4 in | Material N/A Grade J-55 | Weight N/A 3.0 lb |
2 10RDx1/2 11-1/2-J55 | CAD N/A | Nominal Size N/A 2 x 1/2 in | Material N/A Grade J-55 | Weight N/A 2.8 lb |
2UP 8RDx1-1/2UP 10RD-N80 | CAD N/A | Nominal Size N/A 2 x 1-1/2 in | Material N/A Grade N-80 | Weight N/A 5 lb |
2UP 8RDx1-1/2UP 10RD-J55 | CAD N/A | Nominal Size N/A 2 x 1-1/2 in | Material N/A Grade J-55 | Weight N/A 4.74 lb |
2 8RDx1-1/2 11-1/2-J55 | CAD N/A | Nominal Size N/A 2 x 1-1/2 in | Material N/A Grade J-55 | Weight N/A 4.30 lb |
2 8RDx1-1/2 10RD-J55 | CAD N/A | Nominal Size N/A 2 x 1-1/2 in | Material N/A Grade J-55 | Weight N/A 5 lb |
2 8RDx1-1/2 10RD-N80 | CAD N/A | Nominal Size N/A 2 x 1-1/2 in | Material N/A Grade N-80 | Weight N/A 4.95 lb |
2 8RDx2 10V-J55 | CAD N/A | Nominal Size N/A 2 x 2 in | Material N/A Grade J-55 | Weight N/A 3.42 lb |
2 10Vx2 10RD-J55 | CAD N/A | Nominal Size N/A 2 x 2 in | Material N/A Grade J-55 | Weight N/A 4.0 lb |
2 8RDx2 10RD-J55 | CAD N/A | Nominal Size N/A 2 x 2 in | Material N/A Grade J-55 | Weight N/A 4.28 lb |
2 8RDx2 10RD-N80 | CAD N/A | Nominal Size N/A 2 x 2 in | Material N/A Grade N-80 | Weight N/A 5 lb |
2 10Vx2 11-1/2-J55 | CAD N/A | Nominal Size N/A 2 x 2 in | Material N/A Grade J-55 | Weight N/A 4.30 lb |
2 8RDx2 11-1/2-N80 | CAD N/A | Nominal Size N/A 2 x 2 in | Material N/A Grade N-80 | Weight N/A 5 lb |
2-1/2 10RDx1 10RD-J55 | CAD N/A | Nominal Size N/A 2-1/2 x 1 in | Material N/A Grade J-55 | Weight N/A 1.6 lb |
2-1/2 8RDx2 10V-J55 | CAD N/A | Nominal Size N/A 2-1/2 x 2 in | Material N/A Grade J-55 | Weight N/A 6.64 lb |
2-1/2 8RDx2 8RD-J55 | CAD N/A | Nominal Size N/A 2-1/2 x 2 in | Material N/A Grade J-55 | Weight N/A 6.6 lb |
2-1/2 8RDx2 8RD-N80 | CAD N/A | Nominal Size N/A 2-1/2 x 2 in | Material N/A Grade N-80 | Weight N/A 8.0 lb |
2-1/2 8RDx2 10RD-J55 | CAD N/A | Nominal Size N/A 2-1/2 x 2 in | Material N/A Grade J-55 | Weight N/A 7.7 lb |
2-1/2 8RDx2 11-1/2-J55 | CAD N/A | Nominal Size N/A 2-1/2 x 2 in | Material N/A Grade J-55 | Weight N/A 7.16 lb |