The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1 1/2x1-SP708R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 in | O-Ring Material N/A HNBR | Weight N/A 0.964 lb | |
| 1 1/2x1 1/4-SP708R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 1.035 lb | |
| 1 1/2x1 1/4-SP708R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 1.035 lb | |
| 1 1/2x1 1/2-SP708-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.178 lb | |
| 1 1/2x1 1/2-SP708-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 in | O-Ring Material N/A HNBR | Weight N/A 1.178 lb | |
| 2x1/2-SP708R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.116 lb | |
| 2x1/2-SP708R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 1.116 lb | |
| 2x3/4-SP708R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 1.156 lb | |
| 2x3/4-SP708R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 1.156 lb | |
| 2x1-SP708R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 in | O-Ring Material N/A EPDM | Weight N/A 1.239 lb | |
| 2x1-SP708R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 in | O-Ring Material N/A HNBR | Weight N/A 1.239 lb | |
| 2x1 1/4-SP708R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 1.36 lb | |
| 2x1 1/4-SP708R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 1.36 lb | |
| 2x1 1/2-SP708R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.511 lb | |
| 2x1 1/2-SP708R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 1/2 in | O-Ring Material N/A HNBR | Weight N/A 1.511 lb | |
| 2x2-SP708-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 2 in | O-Ring Material N/A EPDM | Weight N/A 1.649 lb | |
| 2x2-SP708-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 2 in | O-Ring Material N/A HNBR | Weight N/A 1.649 lb | |
| 2 1/2x2 1/2-SP708-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 1/2 x 2 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.825 lb | |
| 2 1/2x2 1/2-SP708-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 1/2 x 2 1/2 in | O-Ring Material N/A HNBR | Weight N/A 1.825 lb | |
| 3x3-SP708-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3 x 3 in | O-Ring Material N/A EPDM | Weight N/A 2.352 lb | |
| 3x3-SP708-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3 x 3 in | O-Ring Material N/A HNBR | Weight N/A 2.352 lb | |
| 4x4-SP708-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 4 x 4 in | O-Ring Material N/A EPDM | Weight N/A 3.343 lb | |
| 4x4-SP708-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 4 x 4 in | O-Ring Material N/A HNBR | Weight N/A 3.343 lb |