COMPANY HEADER

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 

Item #

CAD

BIM

Nominal Size

O-Ring Material

Weight

Quantity
N/A CAD Icon (for items table) N/A N/A 1/2 x 1/2 in N/A EPDM N/A 0.261 lb
N/A CAD Icon (for items table) N/A N/A 1/2 x 1/2 in N/A HNBR N/A 0.261 lb
N/A CAD Icon (for items table) N/A N/A 3/4 x 1/2 in N/A EPDM N/A 0.326 lb
N/A CAD Icon (for items table) N/A N/A 3/4 x 1/2 in N/A HNBR N/A 0.326 lb
N/A CAD Icon (for items table) N/A N/A 3/4 x 3/4 in N/A EPDM N/A 0.345 lb
N/A CAD Icon (for items table) N/A N/A 3/4 x 3/4 in N/A HNBR N/A 0.345 lb
N/A CAD Icon (for items table) N/A N/A 1 x 1/2 in N/A EPDM N/A 0.476 lb
N/A CAD Icon (for items table) N/A N/A 1 x 1/2 in N/A HNBR N/A 0.476 lb
N/A CAD Icon (for items table) N/A N/A 1 x 3/4 in N/A EPDM N/A 0.504 lb
N/A CAD Icon (for items table) N/A N/A 1 x 3/4 in N/A HNBR N/A 0.504 lb
N/A CAD Icon (for items table) N/A N/A 1 x 1 in N/A EPDM N/A 0.54 lb
N/A CAD Icon (for items table) N/A N/A 1 x 1 in N/A HNBR N/A 0.54 lb
N/A CAD Icon (for items table) N/A N/A 1 1/4 x 1/2 in N/A EPDM N/A 0.697 lb
N/A CAD Icon (for items table) N/A N/A 1 1/4 x 1/2 in N/A HNBR N/A 0.697 lb
N/A CAD Icon (for items table) N/A N/A 1 1/4 x 3/4 in N/A EPDM N/A 0.712 lb
N/A CAD Icon (for items table) N/A N/A 1 1/4 x 3/4 in N/A HNBR N/A 0.712 lb
N/A CAD Icon (for items table) N/A N/A 1 1/4 x 1 in N/A EPDM N/A 0.771 lb
N/A CAD Icon (for items table) N/A N/A 1 1/4 x 1 in N/A HNBR N/A 0.771 lb
N/A CAD Icon (for items table) N/A N/A 1 1/4 x 1 1/4 in N/A EPDM N/A 0.855 lb
N/A CAD Icon (for items table) N/A N/A 1 1/4 x 1 1/4 in N/A HNBR N/A 0.855 lb
N/A CAD Icon (for items table) N/A N/A 1 1/2 x 1/2 in N/A EPDM N/A 0.861 lb
N/A CAD Icon (for items table) N/A N/A 1 1/2 x 1/2 in N/A HNBR N/A 0.861 lb
N/A CAD Icon (for items table) N/A N/A 1 1/2 x 3/4 in N/A EPDM N/A 0.883 lb
N/A CAD Icon (for items table) N/A N/A 1 1/2 x 3/4 in N/A HNBR N/A 0.883 lb
N/A CAD Icon (for items table) N/A N/A 1 1/2 x 1 in N/A EPDM N/A 0.964 lb
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2