The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 3/4x1/2-SP709R-EPDM |
N/A |
N/A | N/A 3/4 x 1/2 in | N/A EPDM | N/A 0.292 lb | |
| 3/4x1/2-SP709R-HNBR |
N/A |
N/A | N/A 3/4 x 1/2 in | N/A HNBR | N/A 0.292 lb | |
| 1x1/2-SP709R-EPDM |
N/A |
N/A | N/A 1 x 1/2 in | N/A EPDM | N/A 0.371 lb | |
| 1x1/2-SP709R-HNBR |
N/A |
N/A | N/A 1 x 1/2 in | N/A HNBR | N/A 0.371 lb | |
| 1x3/4-SP709R-EPDM |
N/A |
N/A | N/A 1 x 3/4 in | N/A EPDM | N/A 0.395 lb | |
| 1x3/4-SP709R-HNBR |
N/A |
N/A | N/A 1 x 3/4 in | N/A HNBR | N/A 0.395 lb | |
| 1 1/4x1-SP709R-EPDM |
N/A |
N/A | N/A 1 1/4 x 1 in | N/A EPDM | N/A 0.646 lb | |
| 1 1/4x1-SP709R-HNBR |
N/A |
N/A | N/A 1 1/4 x 1 in | N/A HNBR | N/A 0.646 lb | |
| 1 1/2x3/4-SP709R-EPDM |
N/A |
N/A | N/A 1 1/2 x 3/4 in | N/A EPDM | N/A 0.749 lb | |
| 1 1/2x3/4-SP709R-HNBR |
N/A |
N/A | N/A 1 1/2 x 3/4 in | N/A HNBR | N/A 0.749 lb | |
| 1 1/2x1-SP709R-EPDM |
N/A |
N/A | N/A 1 1/2 x 1 in | N/A EPDM | N/A 0.793 lb | |
| 1 1/2x1-SP709R-HNBR |
N/A |
N/A | N/A 1 1/2 x 1 in | N/A HNBR | N/A 0.793 lb | |
| 1 1/2x1 1/4-SP709R-EPDM |
N/A |
N/A | N/A 1 1/2 x 1 1/4 in | N/A EPDM | N/A 0.893 lb | |
| 1 1/2x1 1/4-SP709R-HNBR |
N/A |
N/A | N/A 1 1/2 x 1 1/4 in | N/A HNBR | N/A 0.893 lb | |
| 2x1-SP709R-EPDM |
N/A |
N/A | N/A 2 x 1 in | N/A EPDM | N/A 1.114 lb | |
| 2x1-SP709R-HNBR |
N/A |
N/A | N/A 2 x 1 in | N/A HNBR | N/A 1.114 lb | |
| 2x1 1/4-SP709R-EPDM |
N/A |
N/A | N/A 2 x 1 1/4 in | N/A EPDM | N/A 1.183 lb | |
| 2x1 1/4-SP709R-HNBR |
N/A |
N/A | N/A 2 x 1 1/4 in | N/A HNBR | N/A 1.183 lb | |
| 2x1 1/2-SP709R-EPDM |
N/A |
N/A | N/A 2 x 1 1/2 in | N/A EPDM | N/A 1.33 lb | |
| 2x1 1/2-SP709R-HNBR |
N/A |
N/A | N/A 2 x 1 1/2 in | N/A HNBR | N/A 1.33 lb | |
| 2 1/2x1-SP709R-EPDM |
N/A |
N/A | N/A 2 1/2 x 1 in | N/A EPDM | N/A 1.18 lb | |
| 2 1/2x1-SP709R-HNBR |
N/A |
N/A | N/A 2 1/2 x 1 in | N/A HNBR | N/A 1.18 lb | |
| 2 1/2x1 1/4-SP709R-EPDM |
N/A |
N/A | N/A 2 1/2 x 1 1/4 in | N/A EPDM | N/A 1.304 lb | |
| 2 1/2x1 1/4-SP709R-HNBR |
N/A |
N/A | N/A 2 1/2 x 1 1/4 in | N/A HNBR | N/A 1.304 lb | |
| 2 1/2x1 1/2-SP709R-EPDM |
N/A |
N/A | N/A 2 1/2 x 1 1/2 in | N/A EPDM | N/A 1.41 lb |