ASC Engineered Solutions' J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and oil country threads in every schedule, J.B. Smith is the resource for all your oil field needs.
ASC Engineered Solutions also stocks all oil field products in Scotchkote 134 or Corvel 1660. ASC coated products have 100% traceability, ISO Approved, Nace standards #1 (Corvel 1660).
| Items |
1 x 3-ADAPTER NIPPLE-XH-GBE ADAPTER NIPPLE 1X3 XH GBE |
1 x 8-ADAPTER NIPPLE-XH-GBE ADAPTER NIPPLE 1X8 XH GBE |
1 x 12-ADAPTER NIPPLE-XH-GBE ADAPTER NIPPLE 1X12 XH GBE |
1 1/2 x 6-ADAPTER NIPPLE-XH-GBE ADAPTER NIPPLE 11/2X6 XH GBE |
2 x 3-ADAPTER NIPPLE-STD-GBE ADAPTER NIPPLE 2X3 STD GBE |
|||||
| Industry Standards/Certifications | N/A API 5B, API 5CT, MSS SP-95 | |||||||||
| Type | N/A Nipple | |||||||||
| Style | N/A Casing Couplings | |||||||||
| Nominal Size | N/A 1 in | N/A 1 in | N/A 1 in | N/A 1 1/2 in | N/A 2 in | |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Plain | |||||||||
| Class | N/A XH | N/A XH | N/A XH | N/A XH | N/A STD | |||||
| Product Number | N/A 0338236813 | N/A 0338236904 | N/A 0338237001 | N/A 0338237605 | N/A 0338229123 | |||||
| UPC Code | N/A 66242811716 | N/A 66242811714 | N/A 66242811859 | N/A 66242830640 | N/A 69029141597 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.54 lb | N/A 0.54 lb | N/A 2.17 lb | N/A 1.82 lb | N/A 0.91 lb | |||||
|
|
||||||||||