The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
| Items |
3/4x1/2-SP709R-EPDM CS 3/4MSX1/2P E RED ADPTR CPLG |
3/4x1/2-SP709R-HNBR CS 3/4MSX1/2P HNBR RED ADPTCPL |
1x1/2-SP709R-EPDM CS 1MSX1/2P EPDM RED ADPTR CPL |
1x1/2-SP709R-HNBR CS 1MSX1/2P HNBR RED ADPTR CPL |
1x3/4-SP709R-EPDM CS 1MSX3/4P EPDM RED ADPTR CPL |
|||||
| Type | N/A Reducer Smart Connect FTG x P | |||||||||
| Nominal Size | N/A 3/4 x 1/2 in | N/A 3/4 x 1/2 in | N/A 1 x 1/2 in | N/A 1 x 1/2 in | N/A 1 x 3/4 in | |||||
| Material | N/A Carbon Steel | |||||||||
| O-Ring Material | N/A EPDM | N/A HNBR | N/A EPDM | N/A HNBR | N/A EPDM | |||||
| Figure Number | N/A SP709R | |||||||||
| Product Number | N/A 4342013000 | N/A 4342003000 | N/A 4342013010 | N/A 4342003010 | N/A 4342013020 | |||||
| UPC Code | N/A 65280818037 | N/A 65280817829 | N/A 65280818038 | N/A 65280817830 | N/A 65280818039 | |||||
| HPH Code | N/A 212SI9511A | N/A 212SI9638A | N/A 212SI9511C | N/A 212SI9638B | N/A 212SI9511E | |||||
| Weight | N/A 0.292 lb | N/A 0.292 lb | N/A 0.371 lb | N/A 0.371 lb | N/A 0.395 lb | |||||
|
|
||||||||||