The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
| Items |
1/2-SP705L-EPDM CS 1/2PX1/2P EPDM EXTEND CPLG |
1/2-SP705L-HNBR CS 1/2PX1/2P HNBR EXTEND CPLG |
3/4-SP705L-EPDM CS 3/4PX3/4P EPDM EXTEND CPLG |
3/4-SP705L-HNBR CS 3/4PX3/4P HNBR EXTEND CPLG |
1-SP705L-EPDM CS 1P X 1P EPDM EXTENDED CPLG |
|||||
| Type | N/A Extended Coupling No Stop | |||||||||
| Nominal Size | N/A 1/2 x 1/2 in | N/A 1/2 x 1/2 in | N/A 3/4 x 3/4 in | N/A 3/4 x 3/4 in | N/A 1 x 1 in | |||||
| Material | N/A Carbon Steel | |||||||||
| O-Ring Material | N/A EPDM | N/A HNBR | N/A EPDM | N/A HNBR | N/A EPDM | |||||
| Figure Number | N/A SP705L | |||||||||
| Product Number | N/A 4342012800 | N/A 4342002800 | N/A 4342012810 | N/A 4342002810 | N/A 4342012820 | |||||
| UPC Code | N/A 65280818031 | N/A 65280817823 | N/A 65280818032 | N/A 65280817824 | N/A 65280818033 | |||||
| HPH Code | N/A 212SI9511A | N/A 212SI9611A | N/A 212SI9511C | N/A 212SI9611C | N/A 212SI9511E | |||||
| Weight | N/A 0.347 lb | N/A 0.347 lb | N/A 0.442 lb | N/A 0.442 lb | N/A 0.671 lb | |||||
|
|
||||||||||