The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
| Items |
1/2x1/2-SP707-EPDM CS 1/2PX1/2MT EPDM ADAPTR CPLG |
1/2x1/2-SP707-HNBR CS 1/2PX1/2MT HNBR ADAPTR CPLG |
3/4x3/4-SP707-EPDM CS 3/4PX3/4MT EPDM ADAPTR CPLG |
3/4x3/4-SP707-HNBR CS 3/4PX3/4MT HNBR ADAPTR CPLG |
1x1-SP707-EPDM CS 1P X 1MT EPDM ADAPTER CPLG |
|||||
| Type | N/A Adapter (MPT) | |||||||||
| Nominal Size | N/A 1/2 x 1/2 in | N/A 1/2 x 1/2 in | N/A 3/4 x 3/4 in | N/A 3/4 x 3/4 in | N/A 1 x 1 in | |||||
| Material | N/A Carbon Steel | |||||||||
| O-Ring Material | N/A EPDM | N/A HNBR | N/A EPDM | N/A HNBR | N/A EPDM | |||||
| ASC_Category | N/A Carbon press fittings | |||||||||
| Figure Number | N/A SP707 | |||||||||
| Product Number | N/A 4342011400 | N/A 4342001400 | N/A 4342011410 | N/A 4342001410 | N/A 4342011420 | |||||
| UPC Code | N/A 65280817950 | N/A 65280817742 | N/A 65280817951 | N/A 65280817743 | N/A 65280817952 | |||||
| HPH Code | N/A 212SI9507A | N/A 212SI9607A | N/A 212SI9507C | N/A 212SI9607C | N/A 212SI9507E | |||||
| Weight | N/A 0.266 lb | N/A 0.266 lb | N/A 0.398 lb | N/A 0.398 lb | N/A 0.552 lb | |||||
|
|
||||||||||